IESNA:LM-63-2002
[TEST]P1644905
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-830-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23400.4
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2550.0 2502.0 2371.8 2250.7 2205.0 2218.7 2273.5 2438.1 2730.5 3171.5 3786.2 4549.4 5214.3 5854.1 6448.2 7113.1 
7821.5 8538.9 9430.1 10287.0 10924.5 11381.5 11735.6 11806.5 11171.2 9761.4 7485.6 3761.1 1313.9 450.1 255.9 173.7 102.8 
48.0 0.0 0.0 0.0 
2550.0 2497.5 2374.1 2253.0 2202.7 2216.4 2271.3 2426.6 2700.8 3160.1 3779.3 4501.4 5216.6 5874.7 6464.2 7129.1 
7851.2 8584.6 9484.9 10346.4 10979.3 11434.0 11808.7 11836.2 11262.6 9864.2 7561.0 3813.6 1366.4 475.3 271.9 187.4 112.0 
54.8 0.0 0.0 0.0 
2550.0 2497.5 2387.8 2273.5 2223.3 2237.0 2285.0 2412.9 2664.3 3075.6 3649.1 4348.3 5072.6 5717.0 6354.5 7021.7 
7732.4 8543.5 9466.6 10412.6 11232.9 11783.6 12176.6 12354.9 11964.1 10718.8 8305.9 4617.9 1745.7 724.3 388.4 242.2 
148.5 96.0 32.0 0.0 0.0 
2550.0 2515.8 2419.8 2323.8 2280.4 2289.5 2328.4 2417.5 2616.3 2936.2 3420.6 4039.8 4750.5 5426.8 6107.7 6800.1 
7545.0 8356.1 9322.7 10380.6 11415.7 12354.9 13040.3 13520.2 13481.3 12551.4 10499.5 7172.5 3077.9 1142.5 619.2 351.9 
207.9 137.1 57.1 0.0 0.0 
2550.0 2518.0 2447.2 2376.4 2349.0 2364.9 2410.6 2465.5 2593.4 2837.9 3164.7 3658.2 4320.9 4956.1 5669.0 
6388.8 7152.0 8020.3 9062.2 10195.6 11541.4 12816.4 13970.3 14866.0 15249.9 14866.0 13243.7 10497.2 6388.8 2486.1 
1041.9 575.8 294.8 148.5 54.8 0.0 0.0 
2550.0 2527.2 2481.5 2444.9 2444.9 2486.1 2536.3 2595.7 2682.6 2840.2 3077.9 3386.3 3850.2 4455.7 5088.6 
5813.0 6665.3 7618.1 8735.5 10044.7 11509.4 13067.8 14527.9 15768.6 16579.8 16746.6 16104.5 14256.0 10885.6 6452.8 
2122.7 683.2 265.1 112.0 32.0 2.3 0.0 
2550.0 2547.7 2531.8 2527.2 2563.7 2627.7 2710.0 2815.1 2936.2 3077.9 3258.4 3486.9 3765.6 4165.5 4723.0 
5356.0 6091.7 7046.9 8196.2 9446.1 10990.7 12544.5 14201.1 15768.6 17068.8 18053.6 18757.3 18709.4 17091.6 12996.9 
7373.6 3007.0 644.4 189.7 52.6 4.6 0.0 
2550.0 2550.0 2543.2 2550.0 2593.4 2668.8 2771.7 2890.5 3023.0 3178.4 3361.2 3578.3 3845.6 4179.2 4716.2 
5346.8 6009.5 6918.9 8047.7 9361.5 10865.1 12517.1 14102.9 15597.2 16949.9 18035.3 18807.6 18933.3 17457.2 13547.6 
7711.8 3786.2 856.9 230.8 57.1 6.9 0.0 
2550.0 2561.5 2568.3 2600.3 2668.8 2764.8 2892.8 3041.3 3205.8 3402.3 3635.4 3882.2 4108.4 4398.6 4835.0 
5394.8 5961.5 6816.1 7999.7 9347.8 10844.5 12405.1 13815.0 15042.0 16200.5 17189.9 17971.3 18209.0 16812.8 12393.7 
7225.1 3301.8 1103.6 310.8 84.5 13.7 0.0 
2550.0 2556.9 2582.0 2636.9 2732.8 2863.1 3011.6 3183.0 3368.1 3580.6 3825.0 4060.4 4295.8 4601.9 5042.9 
5563.9 6160.3 7065.1 8230.5 9594.6 11002.1 12350.3 13499.6 14605.6 15663.5 16538.6 17116.7 16810.6 14349.6 9633.4 
5250.9 1713.7 511.8 251.3 125.7 25.1 0.0 
2550.0 2540.9 2572.9 2639.1 2744.3 2883.6 3043.6 3210.4 3372.6 3555.4 3745.1 3909.6 4113.0 4380.3 4752.7 
5232.6 5854.1 6740.7 7844.3 8995.9 10211.5 11349.5 12405.1 13625.3 14799.8 15773.2 16109.1 14827.2 10938.2 6286.0 
2586.6 660.4 198.8 82.3 32.0 13.7 0.0 
2550.0 2559.2 2591.2 2662.0 2774.0 2911.1 3064.1 3231.0 3386.3 3550.8 3717.7 3859.3 4028.4 4254.6 4606.5 
5036.1 5673.6 6500.8 7467.3 8456.7 9512.3 10287.0 11002.1 11715.1 12176.6 12421.1 12089.8 10620.6 7506.1 4119.8 
1585.8 413.6 132.5 43.4 16.0 9.1 0.0 
2550.0 2543.2 2575.2 2636.9 2744.3 2874.5 3029.9 3180.7 3324.6 3473.2 3617.1 3729.1 3861.6 4071.8 4389.4 
4835.0 5392.5 6050.6 6692.7 7254.8 7730.1 7906.0 7901.4 7839.7 7606.7 7282.2 6706.4 5655.3 3873.0 1953.7 537.0 
159.9 52.6 18.3 9.1 4.6 0.0 
2550.0 2561.5 2579.7 2632.3 2723.7 2842.5 2979.6 3098.4 3221.8 3320.1 3409.2 3477.7 3507.4 3461.7 3251.5 
2906.5 2479.2 1987.9 1469.2 1014.5 692.3 482.1 365.6 287.9 223.9 171.4 134.8 105.1 82.3 59.4 43.4 27.4 16.0 9.1 6.9 4.6 0.0 
2550.0 2552.3 2559.2 2591.2 2671.1 2762.5 2858.5 2933.9 2949.9 2826.5 2504.3 2024.5 1480.7 964.3 614.7 461.6 404.4 
367.9 331.3 292.5 253.6 219.4 185.1 157.7 132.5 105.1 82.3 66.3 50.3 36.6 25.1 16.0 11.4 9.1 4.6 4.6 0.0 
2550.0 2561.5 2554.6 2572.9 2618.6 2675.7 2680.3 2536.3 2120.5 1576.6 1032.8 662.6 521.0 461.6 418.2 374.7 331.3 
290.2 251.3 214.8 182.8 155.4 132.5 114.2 98.3 80.0 61.7 48.0 36.6 27.4 18.3 11.4 9.1 6.9 4.6 4.6 0.0 
2550.0 2559.2 2543.2 2540.9 2554.6 2531.8 2305.5 1761.7 1192.8 763.2 600.9 541.5 477.6 420.4 363.3 315.3 267.3 223.9 
185.1 153.1 125.7 107.4 93.7 84.5 73.1 64.0 54.8 41.1 32.0 25.1 18.3 11.4 6.9 4.6 4.6 2.3 0.0 
2550.0 2540.9 2520.3 2499.8 2467.8 2275.8 1770.9 1151.6 719.8 612.4 573.5 523.3 450.1 377.0 310.8 253.6 207.9 169.1 139.4 
116.5 100.5 89.1 80.0 70.8 61.7 54.8 45.7 38.8 29.7 22.8 16.0 11.4 6.9 4.6 2.3 0.0 0.0 
2550.0 2529.5 2511.2 2483.8 2394.7 2008.5 1359.6 813.5 630.7 591.8 550.7 484.4 409.0 329.0 260.5 205.6 169.1 139.4 114.2 
98.3 89.1 80.0 70.8 61.7 54.8 48.0 38.8 32.0 25.1 20.6 16.0 9.1 4.6 2.3 0.0 0.0 0.0 
2550.0 2529.5 2511.2 2481.5 2353.5 1844.0 1158.5 708.3 612.4 578.1 525.5 450.1 367.9 287.9 226.2 180.5 150.8 123.4 102.8 89.1 
77.7 70.8 61.7 57.1 48.0 41.1 32.0 22.8 18.3 16.0 13.7 9.1 6.9 2.3 0.0 0.0 0.0 
2550.0 2508.9 2490.6 2460.9 2298.7 1713.7 1051.1 671.8 600.9 562.1 500.4 422.7 340.5 258.2 203.4 164.5 137.1 114.2 96.0 80.0 
70.8 61.7 54.8 48.0 41.1 34.3 25.1 18.3 13.7 11.4 9.1 6.9 4.6 0.0 0.0 0.0 0.0 
2550.0 2502.0 2483.8 2454.1 2294.1 1722.9 1046.5 662.6 600.9 559.8 493.6 418.2 331.3 253.6 198.8 159.9 132.5 112.0 93.7 77.7 
68.5 59.4 52.6 45.7 38.8 32.0 22.8 16.0 11.4 11.4 9.1 6.9 4.6 0.0 0.0 0.0 0.0 
